IESNA:LM-63-2002
[TEST]P1301710
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R55W2N902750DE010 E3D1WH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 2700K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1397
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1847.5 1840.6 1822.5 1800.2 1780.1 1775.3 1780.6 1791.7 1804.5 1814.6
1817.7 1815.6 1807.1 1793.9 1778.5 1757.8 1733.9 1703.6 1669.7 1628.8
1582.6 1530.1 1468 1399.5 1321 1234.5 1139.5 1038.6 930.9 820
706.9 593.4 482.4 433.1 382.1 295.6 226.6 172.5 127.9 109.3
95 72.2 58.4 37.2 23.9 14.3 6.4 2.1 1.1 0.5
0.5 0.5 0.5 0.5 0.5 0 0 0 0 0
0 0 0
